Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Shielded ZZ
Bill of material
5204ZZ
SD
Inside Diameter
20 mm
D
Outside Diameter
47 mm
B
Bearing Width
20.6 mm
R
Radius
1.0 mm
ORDER
Bearing No.
5204ZZ
CR
Basic dynamic load rating
20.0 kN
COR
Basic static load rating
10.8 kN
CU
Fatigue limit load
0.560 kN
NG
Limiting speeds (grease)
8800 rpm
NO
Limiting speeds (oil)
12000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions